IESNA:LM-63-2002
[TEST]P1378540
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-830-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 80CRI 3000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27960.5
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4107.3 3933.7 3715.2 3432.4 3201.0 3033.9 3001.7 3111.0 3406.7 3818.0 4409.4 5007.2 5675.7 6363.4 6858.3 7308.3 7533.3 7700.4 
7893.2 8092.5 8343.1 8407.4 8291.7 8555.3 9114.5 10367.9 12064.8 13581.7 14166.6 12701.1 8780.2 3445.2 1157.0 417.8 
141.4 12.9 0.0 
4107.3 3927.3 3721.6 3445.2 3181.7 3033.9 3014.6 3098.1 3381.0 3830.9 4351.5 4975.0 5675.7 6324.8 6871.2 7321.1 7501.1 7700.4 
7809.6 8111.7 8368.9 8420.3 8388.1 8593.8 9088.8 10239.3 12026.2 13633.1 14269.5 12887.5 8973.1 3946.6 1311.2 469.2 
154.3 12.9 0.0 
4107.3 3959.5 3715.2 3471.0 3239.6 3066.0 3027.4 3085.3 3361.7 3753.8 4274.4 4852.9 5476.4 6132.0 6691.2 7211.9 7469.0 7649.0 
7809.6 8060.3 8368.9 8613.1 8735.2 8915.2 9371.6 10342.2 11961.9 13594.6 14950.8 14115.2 10837.1 5167.9 1921.9 822.7 
192.8 12.9 0.0 
4107.3 3946.6 3779.5 3541.7 3316.7 3136.7 3053.2 3098.1 3265.3 3593.1 4081.6 4582.9 5174.3 5688.5 6299.1 6826.2 7327.6 7713.2 
7867.5 8131.0 8523.1 8786.7 9069.5 9294.4 9795.8 10727.8 12366.9 14674.4 17007.7 18171.1 15240.1 8503.8 3355.3 1266.3 
392.1 19.3 0.0 
4107.3 3972.3 3779.5 3586.7 3381.0 3207.4 3117.4 3123.9 3246.0 3515.9 3920.9 4403.0 4936.5 5450.7 5958.5 6524.1 7154.0 7713.2 
8028.2 8356.0 8773.8 9153.0 9596.5 10027.2 10644.3 11679.1 13671.7 16866.3 19964.4 21513.5 16737.7 10258.6 4550.8 2076.1 
507.8 19.3 0.0 
4107.3 3959.5 3785.9 3618.8 3413.1 3258.8 3143.1 3136.7 3258.8 3509.5 3863.0 4319.4 4782.2 5296.4 5810.6 6376.3 7038.3 7636.1 8079.6 
8581.0 9037.3 9513.0 10027.2 10580.0 11357.7 12649.7 14500.9 17624.7 20845.0 20992.8 15882.8 10065.8 4807.9 2089.0 546.4 19.3 
0.0 
4107.3 3959.5 3837.3 3715.2 3573.8 3438.8 3316.7 3265.3 3310.3 3445.2 3728.1 4075.2 4493.0 4910.8 5463.5 5984.2 6633.4 7321.1 8105.3 
8915.2 9860.1 10804.9 11704.8 12591.8 13549.6 14533.0 15760.7 17065.5 17656.9 14803.0 9088.8 4306.6 1568.4 507.8 141.4 19.3 0.0 
4107.3 3998.0 3940.2 3824.5 3747.3 3650.9 3580.2 3522.4 3503.1 3573.8 3721.6 3953.0 4261.6 4672.9 5193.6 5797.8 6389.1 7102.6 7899.6 
8728.8 9667.2 10528.6 11357.7 12096.9 12726.8 13241.0 13131.8 12341.2 10329.3 7128.3 3072.4 1060.6 539.9 289.2 109.3 25.7 0.0 
4107.3 4030.2 4017.3 3953.0 3920.9 3882.3 3837.3 3811.6 3818.0 3856.6 3940.2 4062.3 4268.0 4595.8 5020.0 5534.2 6157.7 6871.2 7687.5 
8497.4 9281.6 10117.2 10727.8 11152.0 11505.6 11287.0 10194.3 8446.0 5849.2 3085.3 1594.1 887.0 514.2 315.0 128.6 25.7 0.0 
4107.3 4075.2 4068.7 4049.4 4081.6 4081.6 4139.4 4145.9 4235.8 4306.6 4435.1 4589.4 4795.1 5084.3 5489.2 6067.7 6691.2 7559.0 8420.3 
9442.3 10599.3 11653.4 12456.9 13118.9 13228.2 12148.3 10252.2 7314.7 3953.0 2082.6 1214.8 739.2 449.9 270.0 115.7 19.3 0.0 
4107.3 4107.3 4100.9 4165.1 4178.0 4261.6 4319.4 4351.5 4486.5 4602.2 4769.3 4962.2 5238.6 5617.8 6099.9 6678.4 7308.3 7976.8 
8703.1 9525.8 10432.1 11222.7 11846.2 12096.9 11602.0 9930.8 7983.2 5135.7 2526.1 1407.7 867.7 565.6 353.5 186.4 83.6 19.3 0.0 
4107.3 4113.7 4152.3 4203.7 4274.4 4325.8 4358.0 4441.5 4537.9 4634.4 4775.8 4930.0 5148.6 5470.0 5836.3 6222.0 6723.4 7231.2 7796.8 
8375.3 9024.5 9603.0 9995.1 10020.8 9403.7 8021.8 6382.7 4287.3 2044.0 1137.7 726.3 449.9 289.2 154.3 57.8 12.9 0.0 
4107.3 4133.0 4184.4 4248.7 4313.0 4364.4 4422.3 4473.7 4512.2 4589.4 4666.5 4795.1 4930.0 5116.4 5347.8 5560.0 5797.8 6074.2 6357.0 
6652.7 6941.9 7044.7 6871.2 6363.4 5527.8 4422.3 3381.0 2333.3 1356.2 867.7 617.1 424.2 282.8 160.7 57.8 12.9 0.0 
4107.3 4145.9 4210.1 4268.0 4332.3 4364.4 4377.3 4364.4 4325.8 4287.3 4274.4 4280.8 4248.7 4223.0 4126.6 4023.7 3869.5 3689.5 3503.1 
3246.0 2898.9 2532.5 2217.6 1915.5 1671.2 1439.8 1279.1 1105.6 951.3 822.7 655.6 501.4 360.0 218.5 83.6 12.9 0.0 
4107.3 4171.6 4248.7 4306.6 4345.1 4319.4 4306.6 4242.3 4171.6 4113.7 4023.7 3888.8 3734.5 3612.4 3515.9 3406.7 3258.8 3053.2 2808.9 
2590.4 2314.0 2095.4 1902.6 1741.9 1600.5 1446.2 1311.2 1169.8 1028.4 880.6 726.3 565.6 366.4 231.4 102.8 19.3 0.0 
4107.3 4203.7 4274.4 4313.0 4306.6 4274.4 4216.6 4145.9 4062.3 3940.2 3798.8 3657.4 3535.2 3471.0 3406.7 3303.8 3162.4 2976.0 2770.3 
2571.1 2404.0 2275.4 2179.0 2024.7 1857.6 1696.9 1491.2 1292.0 1105.6 925.6 752.0 584.9 398.5 225.0 109.3 19.3 0.0 
4107.3 4210.1 4306.6 4293.7 4274.4 4223.0 4145.9 4049.4 3933.7 3850.2 3734.5 3638.1 3567.4 3471.0 3381.0 3239.6 3059.6 2911.7 2757.5 
2654.6 2596.8 2603.2 2558.2 2429.7 2262.5 2037.6 1819.0 1594.1 1349.8 1131.3 893.4 732.8 559.2 340.7 173.5 38.6 0.0 
4107.3 4235.8 4300.1 4268.0 4223.0 4178.0 4075.2 3972.3 3869.5 3792.3 3740.9 3683.1 3593.1 3445.2 3278.1 3091.7 2892.5 2725.3 2596.8 
2532.5 2551.8 2571.1 2545.4 2468.2 2326.8 2159.7 2005.4 1851.2 1626.2 1375.5 1189.1 977.0 777.8 533.5 282.8 51.4 0.0 
4107.3 4242.3 4280.8 4261.6 4190.9 4113.7 4017.3 3927.3 3856.6 3830.9 3792.3 3702.3 3586.7 3368.1 3149.6 2892.5 2673.9 2513.2 2429.7 
2391.1 2397.5 2359.0 2301.1 2185.4 2024.7 1889.7 1754.8 1613.4 1414.1 1279.1 1144.1 970.6 745.6 527.1 289.2 57.8 0.0 
4107.3 4229.4 4280.8 4197.3 4165.1 4094.4 3991.6 3895.2 3843.8 3837.3 3805.2 3721.6 3503.1 3284.5 2995.3 2738.2 2519.7 2365.4 2301.1 
2281.8 2211.1 2114.7 2018.3 1870.5 1735.5 1600.5 1465.5 1298.4 1163.4 1041.3 938.4 784.2 591.3 437.1 237.8 64.3 0.0 
4107.3 4242.3 4248.7 4197.3 4139.4 4062.3 3985.2 3888.8 3882.3 3863.0 3805.2 3702.3 3483.8 3207.4 2905.3 2648.2 2449.0 2320.4 2236.8 
2179.0 2050.4 1921.9 1812.6 1696.9 1549.1 1420.5 1292.0 1157.0 1047.7 996.3 964.2 771.3 539.9 379.2 180.0 32.1 0.0 
4107.3 4229.4 4300.1 4210.1 4145.9 4062.3 4010.9 3940.2 3882.3 3888.8 3818.0 3708.8 3496.7 3233.1 2911.7 2635.4 2487.5 2346.1 2230.4 
2172.6 2024.7 1896.2 1786.9 1677.6 1536.2 1401.2 1266.3 1137.7 1041.3 989.9 964.2 681.3 507.8 360.0 186.4 19.3 0.0 
